wide range of Swagelok hoses and suitable end connections
Swagelok Industrial Hoses and End Fittings
Industrial hoses are a critical component of your fluid system, yet they are often underestimated, which can lead to significant problems. While there are specifications and guidelines for fittings, tubing, and valves, industrial hoses frequently don’t receive the attention they deserve.
Why is this a problem?
Hoses can fail for various reasons, such as improper installation, selecting an unsuitable hose material, or using incorrect fittings. To prevent such issues, regular maintenance and proper selection of industrial hoses are essential.
Hoses and Flexible Tubing
Flexibility and Quality with Swagelok Hoses
Swagelok offers a wide range of plastic and flexible metal hoses in custom lengths of up to 60 meters. These can be combined with a variety of end fittings and are available either as standard products or customized to your specifications at our partner facility in Switzerland, whether in single-unit or series production.
Key Features at a Glance:
- Diameters: Up to 5.08 cm (2 inches)
- Flexibility: Single- or multi-layer flexible hose options
- Applications: Suitable for both static and dynamic applications
- Working Pressure: From vacuum to 413 bar
- Temperature Range: From -200°C to 537°C
- Certification: ECE R110-approved hoses available
Swagelok hose and end connections
We also offer hose consultations with our experienced Hose Advisory Service.
Feel free to contact your Swagelok sales engineer for support.
Tailored Solutions for the Life Sciences Industry
Learn more about our range of products and services:
info@aa-solutions.at | +43 2236 677079
We look forward to hearing from you!