Swagelok Process Regulators
Our Swagelok process regulators
Swagelok has the right combination of regulators to maintain pressure and minimize droop over a wide range of pressures and flows.
At Swagelok Switzerland our regulator experts understand the challenge of cost reduction and demanding lead times you face as a customer. Our sales engineers will assist you in the selection and design of common regulator configurations.
Swagelok process regulators offer a variety of options, including spring-loaded and dome-loaded models for pressure reducing regulators and back-pressure regulators.
PROCESS REGULATORS CATALOG (MS-02-492)
Pressure regulator types
There are two types of pressure regulators:
- Pressure-reducing regulators with spring or dome loading
- Back-pressure regulators with spring or dome loading
Information on different types of pressure regulators
Every pressure regulator have three design components:
A selection from our wide range of RHPS pressure regulators:
Flow curve
Get free flow curve for your pressure regulators. With our generator, you can specify your individual parameters and receive several scenarios for comparison on request.
Swagelok pressure regulators offer you the highest quality and reliability, as they are developed, manufactured, assembled and tested according to strict requirements. Find out more about the key function of pressure regulators in gas distribution systems.
Do you want to know how a pressure regulator works?
If the regulator you are looking for is not yet listed, there are also regulators for specific applications.
If a compact design or high sensitivity is required, the RHPS series offers additional pressure regulator types that fulfil these requirements.
The range includes special regulators that have been specially developed for pharmaceutical applications. These have FDA/USP Class VI-compliant EPDM seals.
Tank blanketing is required wherever liquids are filled and emptied into closed containers. Possible applications are in the chemical and pharmaceutical industries, in the cosmetics industry, when transferring foodstuffs and, of course, in many applications involving oil and gasoline. The Tank Blanketing Pressure Regulators RHPS Series is the right product for your tank overlay.
Learn more about the following topics:
- How to Minimize Droop (Regulators)
- How to Use a Regulator to Reduce Time Delay in an Analytical Instrumentation System
- How to Test a Gas Regulator to Verify Performance
Additional blog posts from Swagelok:
- Everything you need to know about pressure regulators
- Choosing the Right Type of Pressure Regulator for Your Application
Do you have any questions about our pressure regulators?
We will be happy to advise you by telephone or in writing at Phone +43 2236 677079 | info@aa-solutions.at.