alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Austria

Your Authorized Swagelok Sales and Service Center

Wastewater Treatment Plants

Wastewater treatment plant
Better acidification of air membranes due to the molecular vaporizer.

WASTEWATER TREATMENT PLANT - CORRECT ACIDIFICATION OF THE AIR MEMBRANES

Traditional Cleaning Systems

A large part of the energy costs of a Wastewater Treatment Plant is attributable to the aeration system of the sedimentation tanks. Hard water and other emissions lock-up the air membranes. This lock-up increases the pressure and the pumping capacity must be increased, which leads to a higher energy consumption.

Details

Often the acid is not dosed and simply poured into the system or only coarsely atomized. The emissions remain in the aeration system, the membranes lock-up quickly and the pressure increases. In the case of very heavy soiling, the basin must be emptied and the membranes cleaned by hand - a major and costly maintenance effort. In addition, there is the risk that the surfaces of the membranes are roughened and bacteria accumulate there. Often the membranes are damaged and must be replaced.

BETTER DOSING DUE TO THE MOLECULAR VAPORIZER

The Acidification System uses a Molecular Vaporizer that injects and sprays the acid consistently into the system. Using the molecular vaporizer the air membranes are gently and sustainable cleaned. 

Your benefits:

  • minimize Energy Consumption
  • less Maintenance Interventions
  • increasing Lifetime of Air Membranes

The system is compatible with all common formic or acetic acids.

Technical Data Sheet

Do you have any questions about the Acidification System? We are looking forward to hearing from you. E-mail | Phone +43 2236 677079