alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Austria

Your Authorized Swagelok Sales and Service Center

Full Flow Ball Valve
Swaglok's new General Service Ball Valve

For Full Flow up to 6000 psig - New GB Series Ball Valve

Swagelok® Full-Flow Ball Valve - made to meet your specifications for pressure & flow

The new GB series ball valve from Swagelok offers you safety in applications with working pressures up to 6000 psig and high flow rates. A allrounder full-flow valve designed for applications in harsh and corrosive environments.

Reduce Costs. Save Time. Improve Safety.

Swagelok General Service Ball Valve

CHECK OUT: BALL VALVE CATALOG (GB-Series)

  Swagelok® GB series ball valves, with integral Swagelok® end connections, reduce installation effort while providing high safety.

General Service Ball Valves - Overview

Designed for demanding applications in the oil & gas industry and power plants, the GB series extends the size range of our ball valves up to 6,000 psig (400 bar). Available with threads or Swagelok® connections up to 1 in. (25 mm). In addition to 316 stainless steel, a variety of special materials are available for critical applications.

The GB series can be configured for sour gas service with NACE MR0175/ISO 15156 materials.

  • Working pressures up to 6000 psig (413 bar) with temperatures from –40 to 250˚F (–40 to 121˚C)
  • Swagelok® tube fitting end connections in fractional (3/8 in. to 1 in.) and metric (12 mm to 25 mm), female pipe end connections in fractional (3/8 in. to 1 in.)
  • Corrosion-resistant body materials: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276 
  • Mechanically locked end screw design (patent pending) provides increased safety
  • Optional NACE MR0175/ISO 15156 for sour gas

We already have been able to realize projects to full customer satisfaction with the Swagelok® GB series ball valve.
Have a quick look at some of our reference projects.

LEARN MORE ABOUT SWAGELOK® FULL FLOW BALL VALVE

Do you have any questions or need advice?
We are happy if we can support you and your team. Mail: info@aa-solutions.at | Phone +43 2236 677079