alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Austria

Your Authorized Swagelok Sales and Service Center

Cone and Thread Fittings

cone and thread fittings

Cone and Thread Fittings (IPT Series)

Shop Cone and Thread FittingsIPT Series Catalog

Medium-Pressure

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.

See medium-pressure design features

Specifications

Pressure Ratings Up to 20 000 psig (1378 bar)
Temperature Ratings Up to 1000°F (537°C)
Materials of construction 316 Stainless Steel, Alloy 2507, Alloy 625
End Connections
Sizes 1/4 to 1-1/2 in.
Configurations Straights, elbow, tees, cross, caps, plugs

High-Pressure

API-6A, Specification for Wellhead and Christmas Tree Equipment, defines the dimensions for the 9/16 inch high-pressure cone and thread fitting. Swagelok Company complies with the mechanical sealing dimensions called out in this specification.

See high-pressure design features

Specifications

Pressure Ratings Up to 60 000 psig (4134 bar)
Temperature Ratings Up to 1000°F (537°C)
Materials of construction 316 Stainless Steel, Alloy 2507, Alloy 625
End Connections
Sizes 1/4 to 9/16 in.
Configurations Straights, elbow, tees, cross, caps, plugs

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156 in 316, alloy 625, and alloy 2507. Anti-vibration connection components are also available.

Shop Cone and Thread Fittings (IPT Series)

Questions? Locate a sales and service center

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.