alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Austria

Your Authorized Swagelok Sales and Service Center

Series 10 Weld Head

Weld Heads

  • Enable reliable, consisten orbital welding of tube and pipe
  • Ensure proper weld head/power supply connection with a polarized power connector
  • Have optical speed control without need for a tachometer or calibration
  • Perform welds on outside diameters ranging from 1/16 to 4 in. and 2 mm to 114 mm
  • Provides greater flexibility to perform welds farther away from the power supply with available weld head extension cables

Our selection includes

  • Micro – Series 4 and Series 8 Weld Heads for outside diameters 1/16 to 1/2  in. and 2 to 12 mm
  • Series 5 Weld Head for outside diameters 1/8 to 5/8 in. and 3 to 17.3 mm
  • Series 8HPH High-Performance Weld Head for outside diameters 1/8 to 1/2 in. and 3 to 12 mm
  • Series 10 Weld Head for outside diameters 1/4 to 1 in. and 6 to 25 mm
  • Series 20 Weld Head for outside diameters 1/2 to 2 in. and 12 to 52 mm
  • Series 40 Weld Head for outside diameters 1 1/2 to 4 in. (38.1 to 114.3 mm) for tube and 1 1/4 to 4 in. (42.2 to 114.3 mm) for pipe

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."