alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Austria

Your Authorized Swagelok Sales and Service Center

Swagelok propulsion system assembly

SWAEGLOK ASSEMBLY - SWISSLOOP COLD-GAS PROPULSION SYSTEM.

In addition to various Swagelok Fittings and Bent Tubings, an Automated Ball Valve was installed as the heart of the accelerating system. Relief Valves and Pressure Gauges provide the necessary safety. The Ball Valve will be pneumatically actuated using a Spring Return Actuator, a Solenoid Valve and a Limit Switch. A Regulator is reducing the high pressure for the Actuator in combination with a Pressure Gauge and a further Relief Valve. A Quick Connector is used for simple filling of the tank up to 200 bar.

Following Swagelok components are installed:   

  • Swagelok Bent Tubes (Serie K)
  • Swagelok Tube Fittings
  • Swagelok Ball Valve (Serie 83)
  • Swagelok Pressure Regulator in combination with a Pressure Gauge, Ball Valve (Serie 40) and a Relief Valve
  • Swagelok Ball Valve with Actuator (Serie 60)
  • Swagelok Relief Valves
  • Swagelok Quick Connector

Swagelok Tube Fittings

Swagelok Verschraubungen

Swagelok Ball Valve (Serie 83)

Swagelok Kugelhahn Serie 83

Swagelok Pressure Regulator in combination with a Pressure Gauge, Ball Valve (Serie 40) and a Relief Valve

Druckregler in Kombination mit einem Manometer

Swagelok Ball Valve with Actuator (Serie 60)

Swagelok Kugelhahn 60 Serie

Swagelok Relief Valve

Swagelok Überströmventil

Swagelok Quick Connector

Swagelok Schnellkupplung

Our colleagues from Swagelok Switzerland are very impressed about the innovative project of Swissloop and supports the team as propulsion main sponsor with Construction Compontens, Tube Bendings, Fitting-, Function-, and Leacktests al around the actuation of the pod.

You have questions about sponsorship or our products? We look forward to hearing from you. E-mail info@aa-solutions.at | Phone +43 2236 677079